IESNA:LM-63-2002
[TEST]P1295068
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R70W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]695
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
616.3 614.6 609.1 600.6 589.7 578.9 568.6 560.6 553.5 547.8
542.6 538.4 534.4 530.4 526.6 522.7 517.8 512.7 506.4 498.7
490.1 480.7 471.3 462.1 453.3 445.6 440.2 435.9 432.5 428.5
422.7 414.5 402.8 396.2 387.4 369.9 348.2 324.3 297.1 284.6
267.5 236.9 210.7 145.9 91.9 49.4 11.7 1.4 0.9 0.9
0.6 0.6 0.6 0.3 0.3 0.3 0.3 0.3 0.3 0
0 0 0
